SCLS987D September 2023 – March 2024 SN74LV8T594-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | CONDITION | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
tH | Hold time | SER after SRCLK↑ | 1.8V | 0 | 0 | 0 | ns | |||
tSU | Setup time | SER before SRCLK↑ | 1.8V | 7.9 | 9.8 | 9.8 | ns | |||
SRCLK↑ before RCLK↑ | 1.8V | 8.1 | 10.1 | 10.1 | ns | |||||
SRCLR high (inactive) before SRCLK↑ | 1.8V | 2.2 | 3 | 3 | ns | |||||
SRCLR low before RCLK↑ | 1.8V | 8.9 | 11.2 | 11.2 | ns | |||||
tW | Pulse duration | RCLK or SRCLK high or low | 1.8V | 5.9 | 7 | 7 | ns | |||
RCLR or SRCLR low | 1.8V | 6.5 | 8.3 | 8.3 | ns | |||||
tH | Hold time | SER after SRCLK↑ | 2.5V | 0 | 0 | 0 | ns | |||
tSU | Setup time | SER before SRCLK↑ | 2.5V | 4.6 | 5.9 | 5.9 | ns | |||
SRCLK↑ before RCLK↑ | 2.5V | 3.9 | 5.3 | 5.3 | ns | |||||
SRCLR high (inactive) before SRCLK↑ | 2.5V | 1.1 | 1.7 | 1.7 | ns | |||||
SRCLR low before RCLK↑ | 2.5V | 5.1 | 6.6 | 6.6 | ns | |||||
tW | Pulse duration | RCLK or SRCLK high or low | 2.5V | 4.3 | 4.3 | 4.3 | ns | |||
RCLR or SRCLR low | 2.5V | 4.3 | 5.2 | 5.2 | ns | |||||
tH | Hold time | SER after SRCLK↑ | 3.3V | 0 | 0 | 0 | ns | |||
tSU | Setup time | SER before SRCLK↑ | 3.3V | 3.2 | 4 | 4 | ns | |||
SRCLK↑ before RCLK↑ | 3.3V | 2.5 | 3.2 | 3.2 | ns | |||||
SRCLR high (inactive) before SRCLK↑ | 3.3V | 0.7 | 1 | 1 | ns | |||||
SRCLR low before RCLK↑ | 3.3V | 3.6 | 4.5 | 4.5 | ns | |||||
tW | Pulse duration | RCLK or SRCLK high or low | 3.3V | 4.3 | 4.3 | 4.3 | ns | |||
RCLR or SRCLR low | 3.3V | 4.3 | 4.3 | 4.3 | ns | |||||
tH | Hold time | SER after SRCLK↑ | 5V | 0 | 0 | 0 | ns | |||
tSU | Setup time | SER before SRCLK↑ | 5V | 1.3 | 1.8 | 1.8 | ns | |||
SRCLK↑ before RCLK↑ | 5V | 1.6 | 2.1 | 2.1 | ns | |||||
SRCLR high (inactive) before SRCLK↑ | 5V | 0.5 | 0.7 | 0.7 | ns | |||||
SRCLR low before RCLK↑ | 5V | 1.6 | 2.1 | 2.1 | ns | |||||
tW | Pulse duration | RCLK or SRCLK high or low | 5V | 4.3 | 4.3 | 4.3 | ns | |||
RCLR or SRCLR low | 5V | 4.3 | 4.3 | 4.3 | ns |