SCAS279U January   1993  – July 2024 SN54LVC00A , SN74LVC00A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions, SN54LVC00A
    4. 5.4  Recommended Operating Conditions, SN74LVC00A
    5. 5.5  Thermal Information
    6. 5.6  Electrical Characteristics, SN54LVC00A
    7. 5.7  Electrical Characteristics, SN74LVC00A
    8. 5.8  Switching Characteristics, SN54LVC00A
    9. 5.9  Switching Characteristics, SN74LVC00A
    10. 5.10 Operating Characteristics
    11. 5.11 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Balanced High-Drive CMOS Push-Pull Outputs
      2. 7.3.2 Standard CMOS Inputs
      3. 7.3.3 Clamp Diodes
      4. 7.3.4 Over-voltage Tolerant Inputs
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3.     Power Supply Recommendations
    4. 8.3 Layout
      1. 8.3.1 Layout Guidelines
      2. 8.3.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Related Links
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
      1. 9.3.1 Community Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 1046
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • RGY|14
  • DB|14
  • PW|14
  • BQA|14
  • NS|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
VCCSupply voltage–0.56.5V
VIInput voltage(2)–0.56.5V
VOOutput voltage (2)(3)–0.5VCC + 0.5V
IIKInput clamp currentVI < 0–50mA
IOKOutput clamp currentVO < 0–50mA
IOContinuous output current±50mA
VCCContinuous current through GND±100mA
PtotPower dissipation(4)(5)TA = –40°C to +125°C500mW
TJJunction temperature150°C
TstgStorage temperature–65150°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
The value of VCC is provided in the Recommended Operating Conditions table.
For the D package: above 70°C, the value of Ptot derates linearly with 8 mW/K.
For the DB, NS, and PW packages: above 60°C, the value of Ptot derates linearly with 5.5 mW/K.