SCES465E July 2003 – May 2024 SN74LVC02A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 2.7V | VCC = 3.3V ±0.3V |
UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tpd | A or B | Y | 6.5 | 1 | 5.5 | ns |