SCES480E August 2003 – May 2024 SN74LVC08A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC = 2.7V | VCC =
3.3V ± 0.3V | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tpd | A or B | Y | 4.8 | 1 | 4.1 | ns |