SCAS283W January 1993 – July 2024 SN54LVC08A , SN74LVC08A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | SN74LVC08A | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
TA = 25°C | –40°C to +85°C | –40°C to +125°C | |||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Y | 1.8V ± 0.15V | 1 | 5 | 9.3 | 1 | 9.8 | 1 | 11.3 | ns |
2.5V ± 0.2V | 1 | 2.9 | 6.4 | 1 | 6.9 | 1 | 9 | ||||
2.7V | 1 | 3 | 4.6 | 1 | 4.8 | 1 | 6 | ||||
3.3V ± 0.3V | 1 | 2.6 | 3.9 | 1 | 4.1 | 1 | 5.5 | ||||
tsk(o) | 3.3V ± 0.3V | 1 | 1.5 | ns |