SCAS284P January 1993 – May 2024 SN74LVC10A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | –40 TO 85°C | –40 TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A, B, or C | Y | 1.8V ± 0.15V | 1 | 4.2 | 10.1 | 1 | 10.6 | 1 | 12.1 | ns |
2.5V ± 0.2V | 1 | 2.9 | 7.3 | 1 | 7.8 | 1 | 9.9 | ||||
2.7V | 1 | 3.1 | 5.6 | 1 | 5.8 | 1 | 7.4 | ||||
3.3V ± 0.3V | 1 | 2.7 | 4.7 | 1 | 4.9 | 1 | 6 | ||||
tsk(o) | 3.3V ± 0.3V | 1 | 1.5 | ns |