SCAS284Q January 1993 – August 2024 SN74LVC10A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | Input | Channel 1, Input A |
1B | 2 | Input | Channel 1, Input B |
2A | 3 | Input | Channel 2, Input A |
2B | 4 | Input | Channel 2, Input B |
2C | 5 | Input | Channel 2, Input C |
2Y | 6 | Output | Channel 2, Output Y |
GND | 7 | — | Ground |
3Y | 8 | Output | Channel 3, Output Y |
3A | 9 | Input | Channel 3, Input A |
3B | 10 | Input | Channel 3, Input B |
3C | 11 | Input | Channel 3, Input C |
1Y | 12 | Output | Channel 1, Output Y |
1C | 13 | Input | Channel 1, Input C |
VCC | 14 | — | Positive Supply |
Thermal pad | — | Connect the GND pin to the exposed thermal pad for correct operation. Connect the thermal pad to any internal PCB ground plane using multiple vias for good thermal performance. |