SCAS284Q January 1993 – August 2024 SN74LVC10A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LVC10A performs the Boolean function Y = A • B • C or Y = A + B + C in positive logic.
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of these devices as translators in a mixed 3.3V/5V system environment.