SCAS289N January 1993 – December 2024 SN74LVC112A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This dual negative-edge-triggered J-K flip-flop is designed for 1.65V to 3.6V VCC operation.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LVC112A | DB (SSOP, 16) | 6.20mm × 7.8mm | 6.20mm × 5.30mm |
PW (TSSOP, 16) | 5.00mm × 6.4mm | 5.00 mm × 4.40 mm | |
DGV (TVSOP, 16) | 3.6mm × 6.4mm | 3.60mm x 4.40mm | |
NS (SOP, 16) | 10.2mm × 7.8mm | 10.20mm x 5.30mm | |
D (SOIC, 16) | 9.90 mm × 6mm | 9.90mm × 3.90mm |