SCAS289N January 1993 – December 2024 SN74LVC112A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VCC = 1.8 V ± 0.15 V | VCC = 2.5 V ± 0.2 V | VCC = 2.7 V | VCC = 3.3 V ± 0.3 V | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fclock | Clock frequency | 120 | 150 | 150 | 150 | MHz | |||||
tw | Pulse duration, CLK high or low | 4.1 | 3.3 | 3.3 | 3.3 | ns | |||||
tsu | Setup time | Data before CLK↓ | 6 | 3.2 | 3.1 | 2.3 | ns | ||||
PRE or CLR inactive | 5 | 2.8 | 2.4 | 1.1 | |||||||
th | Hold time, data after CLK↓ | 6.2 | 4.7 | 2.5 | 0.7 | ns |