SCAS289N January   1993  – December 2024 SN74LVC112A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements, –40°C to +85°C
    7. 5.7  Timing Requirements, –40°C to +125°C
    8. 5.8  Switching Characteristics, –40°C to +85°C
    9. 5.9  Switching Characteristics, –40°C to +125°C
    10. 5.10 Operating Characteristics
    11. 5.11 Typical Characteristics
  7. Parameter Measurement Information
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
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DB|16
  • PW|16
  • NS|16
  • D|16
  • DGV|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
VCCSupply voltageOperating1.653.6V
Data retention only1.5
VIHHigh-level input voltageVCC = 1.65 V to 1.95 V0.65 × VCCV
VCC = 2.3 V to 2.7 V1.7
VCC = 2.7 V to 3.6 V2
VILLow-level input voltageVCC = 1.65 V to 1.95 V0.35 × VCCV
VCC = 2.3 V to 2.7 V0.7
VCC = 2.7 V to 3.6 V0.8
VIInput voltage05.5V
VOOutput voltage0VCCV
IOHHigh-level output currentVCC = 1.65 V–4mA
VCC = 2.3 V–8
VCC = 2.7 V–12
VCC = 3 V–24
IOLLow-level output currentVCC = 1.65 V4mA
VCC = 2.3 V8
VCC = 2.7 V12
VCC = 3 V24
Δt/ΔvInput transition rise or fall rate10ns/V
TAOperating free-air temperature–40125°C
All unused inputs of the device must be held at VCC or GND to ensure proper device operation. Refer to the TI application report, Implications of Slow or Floating CMOS Inputs (SCBA004).