SCAS289N January 1993 – December 2024 SN74LVC112A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SN74LVC112A is a high-drive CMOS device that can be used for a multitude of bus interface type applications where the data needs to be retained or latched. It can produce 24 mA of drive current at 3.3 V, making it Ideal for driving multiple outputs and good for high-speed applications up to 150 MHz. The inputs are 5.5-V tolerant allowing it to translate down to VCC.