SCAS289N January 1993 – December 2024 SN74LVC112A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC = 1.8 V ± 0.15 V | VCC = 2.5 V ± 0.2 V | VCC = 2.7 V | VCC = 3.3 V ± 0.3 V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | TYP | MAX | ||||
fmax | 120 | 150 | 150 | 150 | MHz | |||||||
tpd | CLR or PRE | Q or Q | 6.2 | 4 | 6 | 1 | 3.4 | 5.3 | ns | |||
CLK | 6.2 | 4.1 | 7.6 | 1 | 3.5 | 6.4 |