SCLS952B August 2023 – May 2024 SN74LVC11A-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Channel 1, Input A |
1B | 2 | I | Channel 1, Input B |
2A | 3 | I | Channel 2, Input A |
2B | 4 | I | Channel 2, Input B |
2C | 5 | I | Channel 2, Input C |
2Y | 6 | O | Channel 2, Output Y |
GND | 7 | — | Ground |
3Y | 8 | O | Channel 3, Output Y |
3A | 9 | I | Channel 3, Input A |
3B | 10 | I | Channel 3, Input B |
3C | 11 | I | Channel 3, Input C |
1Y | 12 | O | Channel 1, Output Y |
1C | 13 | I | Channel 1, Input C |
VCC | 14 | — | Positive Supply |
Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |