Refer to the PDF data sheet for device specific package drawings
This device contains three independent 3-input AND gates. Each gate performs the Boolean function Y = A × B × C in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LVC11A | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm | |
PW (TSSOP,14) | 5mm × 6.4mm | 5mm × 4.4mm |