SCLS993A February 2024 – May 2024 SN74LVC11A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VOH | IOH= –100 μA | 1.1 V to 3.6 V | VCC - 0.2 | V | ||
VOH | IOH= –4 mA | 1.65 V | 1.2 | V | ||
VOH | IOH= –8 mA | 2.3 V | 1.75 | V | ||
VOH | IOH= –12 mA | 2.7 V | 2.2 | V | ||
VOH | 3 V | 2.4 | V | |||
VOH | IOH= –24 mA | 3 V | 2.2 | V | ||
VOL | IOH= 100 μA | 1.1 V to 3.6 V | 0.15 | V | ||
VOL | IOH= 4 mA | 1.65 V | 0.45 | V | ||
VOL | IOH= 8 mA | 2.3 V | 0.7 | V | ||
VOL | IOH= 12 mA | 2.7 V | 0.4 | V | ||
VOL | IOH= 24 mA | 3 V | 0.55 | V | ||
II | VI = VCC or GND | 3.6 V | ±5 | µA | ||
Ioff | VI or VO = VCC | 0 V | ±10 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 3.6 V | 40 | µA | ||
ΔICC | One input at VCC - 0.6 V, other inputs at VCC or GND | 2.7 V to 3.6 V | 500 | µA | ||
CI | VI = VCC or GND | 3.3 V | 4.9 | pF | ||
CO | VO = VCC or GND | 3.3 V | 6.3 | pF | ||
CPD | f = 10 MHz | 1.8 V | 31 | pF | ||
CPD | f = 10 MHz | 2.5 V | 31 | pF | ||
CPD | f = 10 MHz | 3.3 V | 32 | pF |