SCLS993A February 2024 – May 2024 SN74LVC11A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
tpd | A, B or C | Y | CL = 15 pF | 1.2 V ± 0.1 V | 12 | 23 | ns | |
CL = 15 pF | 1.5 V ± 0.12 V | 9 | 12 | |||||
tpd | A, B or C |
Y | CL = 30 pF | 1.8 V ± 0.15 V | 10.2 | ns |
||
CL = 30 pF | 2.5 V ± 0.2 V | 6.9 | ||||||
CL = 50 pF | 2.7 V | 4.8 | ||||||
CL = 50 pF | 3.3 V ± 0.3 V | 4.1 | ||||||
tsk(o) | 3.3 V ± 0.3 V | 1.5 | ns |