Refer to the PDF data sheet for device specific package drawings
This quadruple bus buffer gate is designed for 1.65V to 3.6V VCC operation.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LVC126A-Q1 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm | |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |