SCAS763D February 2004 – October 2024 SN74LVC126A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VOH | IOH = –100μA | 1.65V to 3.6V | VCC – 0.2 | V | |||
IOH = –4mA | 1.65V | 1.1 | |||||
IOH = –8mA | 2.3V | 1.5 | |||||
IOH = –12mA | 2.7V | 2.1 | |||||
3V | 2.35 | ||||||
IOH = –24mA | 3V | 2.1 | |||||
VOL | IOL = 100μA | 1.65V to 3.6V | 0.2 | V | |||
IOL = 4mA | 1.65V | 0.45 | |||||
IOL = 8mA | 2.3V | 0.7 | |||||
IOL = 12mA | 2.7V | 0.5 | |||||
IOL = 24mA | 3V | 0.7 | |||||
II | VI = 5.5V or GND | 3.6V | ±10 | μA | |||
IOZ | VO = VCC or GND | 3.6V | ±10 | μA | |||
ICC | VI = VCC or GND, | IO = 0 | 3.6V | 20 | μA | ||
ΔICC | One input at VCC – 0.6 V, | Other inputs at VCC or GND | 2.7V to 3.6V | 500 | μA | ||
Ci | VI = VCC or GND | 3.3V | 4.5 | pF | |||
Co | VO = VCC or GND | 3.3V | 7 | pF |