SCAS763D February 2004 – October 2024 SN74LVC126A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC = 3.3 V | UNIT | ||
---|---|---|---|---|---|
TYP | |||||
Cpd | Power dissipation capacitance per gate | Outputs enabled | f = 10 MHz | 22 | pF |
Outputs disabled | 4 |