SCAS763D February 2004 – October 2024 SN74LVC126A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC = 2.7 V | VCC = 3.3 V ± 0.3 V | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 1 | 6.2 | 1 | 5.7 | ns |
ten | OE | Y | 1 | 6.3 | 1 | 5.7 | ns |
tdis | OE | Y | 1 | 6.7 | 1 | 6 | ns |
tsk(o) | 1 | ns |