Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LVC126A Quadruple Bus Buffer Gate With 3-State Outputs
1 Features
- Operates from 1.65V to 3.6V
- Specified from –40°C to +125°C
- Inputs accept voltages up to 5.5V
- Maximum tpd of 4.7ns at 3.3V
- Typical VOLP (output ground
bounce),
<0.8V at
VCC = 3.3V, TA = 25°C - Typical VOHV (output VOH
undershoot),
>2V
at VCC = 3.3V, TA =
25°C - Latch-up performance exceeds 250mA
per JESD 17
2 Applications
- AV Receivers
- Audio Docks: Portable
- Blu-ray Players and Home Theaters
- MP3 Players or Recorders
- Personal Digital Assistants (PDAs)
- Power: Telecom, Server, and AC-DC Supplies (Single-Controller, Analog, and Digital)
- Solid State Drives (SSDs): Client and Enterprise
- TVs: LCD, Digital, and High-Definition (HDTV)
- Tablets: Enterprise
- Video Analytics: Server
- Wireless Headsets, Keyboards, and Mice