SCAS339U March 1994 – July 2024 SN74LVC126A
PRODUCTION DATA
The SN74LVC126A device features four independent buffers with 3-state outputs, and is designed to operate from a VCC of 1.65 V to 3.6 V. When the output enable (OE) input is low, the corresponding output is disabled and enters a high-impedance state. This device also features high-tolerance inputs, allowing for voltage translation in mixed voltage systems. Wide operating temperature range enables this device to be used in any application, including rugged or extreme environments.