SCLSA11 May 2024 SN74LVC132A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In this application, two 2-input NAND gates are used to create an active-low SR latch as shown in Figure 8-1. The two additional gates can be used for a second SR latch, individually used for their logic function, or the inputs can be grounded and both channels left unused.
The SN74LVC132A-Q1 is used to drive the tamper indicator LED and provide one bit of data to the system controller. When the tamper switch outputs LOW, the output Q becomes HIGH. This output remains HIGH until the system controller addresses the event and sends a LOW signal to the R input which returns the Q output back to LOW.