SCLSA12 May 2024 SN74LVC132A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | -0.5 | 6.5 | V | |
VI | Input voltage range(2) | -0.5 | 6.5 | V | |
VO | Output voltage range(2) | -0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 V | -50 | mA | |
IOK | Output clamp current | VO < 0 V | -50 | mA | |
IO | Continuous output current | ±50 | mA | ||
IO | Continuous output current through VCC or GND | ±100 | mA | ||
TJ | Junction temperature | -65 | 150 | °C | |
Tstg | Storage temperature | -65 | 150 | °C |