SCES469F August 2003 – March 2020 SN74LVC1404
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74LVC1404 device consists of one inverter with a Schmitt-trigger input and two unbuffered inverters. It is designed for 1.65-V to 5.5-V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC1404DCT | SM8 (8) | 2.95 mm × 2.80 mm |
SN74LVC1404DCU | VSSOP (8) | 2.30 mm × 2.00 mm |
SN74LVC1404YZP | DSBGA (8) | 1.88 mm × 0.88 mm |