SCES469F August 2003 – March 2020 SN74LVC1404
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
VCC = 1.8 V
± 0.15 V |
VCC = 2.5 V
± 0.2 V |
VCC = 3.3 V
± 0.3 V |
VCC = 5 V
± 0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 2.8 | 15.1 | 1.6 | 5.7 | 1.5 | 4.6 | 0.9 | 4.4 | ns |
XIN | XOUT | 1.7 | 9.6 | 1 | 3.2 | 1.1 | 2.4 | 0.9 | 1.8 | ||
OSCOUT | 2.6 | 17.2 | 2 | 5.6 | 2 | 4.1 | 1.5 | 3.2 | |||
CTRL | XOUT | 3 | 28.2 | 1.8 | 14.4 | 1.5 | 12.2 | 1.1 | 10.2 |