SCES469F August 2003 – March 2020 SN74LVC1404
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
VCC = 1.8 V
± 0.15 V |
VCC = 2.5 V
± 0.2 V |
VCC = 3.3 V
± 0.3 V |
VCC = 5 V
± 0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 3 | 17.3 | 1.8 | 7.4 | 1.8 | 6.4 | 1 | 5.3 | ns |
XIN | XOUT | 1.2 | 15.8 | 0.8 | 5.8 | 1 | 5.4 | 0.6 | 4.6 | ||
OSCOUT | 3.5 | 25.7 | 2.6 | 7.1 | 2.8 | 7.8 | 2 | 6.7 | |||
CTRL | XOUT | 3.3 | 24.5 | 2.1 | 12 | 1.9 | 12.7 | 1.1 | 11.2 |