SCAS716E September 2003 – August 2024 SN74LVC157A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC = 2.7V | VCC =
3.3V ± 0.3V | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tpd | A or B | Y | 6.2 | 0.8 | 5.4 | ns | |
A/B | 8.2 | 0.8 | 7 | ||||
G | 7.8 | 0.8 | 6.5 |