SCAS716E September 2003 – August 2024 SN74LVC157A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The power supply can be any voltage between the MIN and MAX supply voltage rating located in the Section 4.3 table.
Each VCC pin should have a good bypass capacitor to prevent power disturbance. For devices with a single supply, 0.1μf is recommended; if there are multiple VCC pins, then 0.01μf or 0.022 μf is recommended for each power pin. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. A 0.1μf and a 1μf are commonly used in parallel. The bypass capacitor should be installed as close to the power pin as possible for best results.