SCLSA18 May 2024 SN74LVC158A
PRODUCTION DATA
The SN74LVC158A is a quadruple 2-to-1 data selector/multiplexer with inverted outputs. The following application shows an example of using the device with all required connections to switch a 4-bit data bus between two source devices.