SCLSA18 May 2024 SN74LVC158A
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
tpd | A or B | Y | CL = 15pF | 1.2V ± 0.1V |
16 | 25 | ns | |
CL = 15pF | 1.5V ± 0.12V | 12.5 | 13.3 | ns | ||||
CL = 30pF | 1.8V ± 0.15V | 5.5 | 15.5 | ns | ||||
CL = 30pF | 2.5V ± 0.2V | 3.2 | 10 | ns | ||||
CL = 50pF | 2.7V | 3.6 | 7.4 | ns | ||||
CL = 50pF | 3.3V ± 0.3V | 3 | 6.4 | ns | ||||
A/B | Y | CL = 15pF | 1.2V ± 0.1V |
24 | 26.2 | ns | ||
CL = 15pF | 1.5V ± 0.12V | 13.4 | 14 | ns | ||||
CL = 30pF | 1.8V ± 0.15V | 6 | 17.5 | ns | ||||
CL = 30pF | 2.5V ± 0.2V | 3.7 | 12.2 | ns | ||||
CL = 50pF | 2.7V | 4.1 | 10 | ns | ||||
CL = 50pF | 3.3V ± 0.3V | 3.4 | 8.4 | ns | ||||
G | Y | CL = 15pF | 1.2V ± 0.1V |
16 | 25 | ns | ||
CL = 15pF | 1.5V ± 0.12V | 15 | 16 | ns | ||||
CL = 30pF | 1.8V ± 0.15V | 5.9 | 14 | ns | ||||
CL = 30pF | 2.5V ± 0.2V | 3.5 | 11.9 | ns | ||||
CL = 50pF | 2.7V | 3.9 | 9.3 | ns | ||||
CL = 50pF | 3.3V ± 0.3V | 3.3 | 7.9 | ns | ||||
tsk(o) | 3.3V ± 0.3V | 1.5 | ns |