SCES062Q December 1995 – June 2014 SN74LVC16245A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 16-bit (dual-octal) noninverting bus transceiver is designed for 1.65-V to 3.6-V VCC operation.
The SN74LVC16245A device is designed for asynchronous communication between data buses.
This device can be used as two 8-bit transceivers or one 16-bit transceiver.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC16245A | TSSOP (48) | 12.50 mm × 6.10 mm |
TVSOP (48) | 9.70 mm × 4.40 mm | |
SSOP (48) | 15.88 mm × 7.49 mm |