SCLSA17 May 2024 SN74LVC165A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Operating | 1.1 | 3.6 | V |
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | (High or low state) | 0 | VCC | V |
IOH | High-level output current | VCC = 1.8 V | -4 | mA | |
VCC = 2.3 V | -8 | ||||
VCC = 2.7 V | -12 | ||||
VCC = 3 V | -24 | ||||
IOL | Low-level output current | VCC = 1.8 V | 4 | mA | |
VCC = 2.3 V | 8 | ||||
VCC = 2.7 V | 12 | ||||
VCC = 3 V | 24 | ||||
Δt/Δv | Input transition rise or fall rate | 10 | ns/V | ||
TA | Operating free-air temperature | -40 | 125 | °C |