SCLSA17 May 2024 SN74LVC165A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VOH | IOH= –100μA | 1.1V to 3.6V | VCC - 0.2 | VCC - 0.01 | V | |
VOH | IOH= –4mA | 1.65V | 1.2 | V | ||
VOH | IOH= –8mA | 2.3V | 1.75 | V | ||
VOH | IOH= –12mA | 2.7V | 2.2 | V | ||
VOH | IOH= –12mA | 3V | 2.4 | V | ||
VOH | IOH= –24mA | 3V | 2.2 | V | ||
VOL | IOL = 100μA | 1.1V to 3.6V | 0.01 | 0.2 | V | |
VOL | IOL = 4mA | 1.2V | 0.45 | V | ||
VOL | IOL = 8mA | 1.5V | 0.7 | V | ||
VOL | IOL = 12mA | 1.65V | 0.4 | V | ||
VOL | IOL = 24mA | 3.6V | 0.55 | V | ||
II | VI = VCC or GND | 3.6V | ±5 | µA | ||
Ioff | VI or VO = VCC | 0V | ±10 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 3.6V | 40 | µA | ||
ΔICC | One input at VCC - 0.6V, other inputs at VCC or GND | 2.7V to 3.6V | 5000 | µA | ||
CI | VI = VCC or GND | 3.3V | 4.9 | pF | ||
CO | VO = VCC or GND | 3.3V | 6.3 | pF | ||
CPD | f = 10MHz | 1.8V | 12 | pF | ||
2.5V | 15 | pF | ||||
3.3V | 17 | pF |