SCLSA16 May 2024 SN74LVC165A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | CONDITION | VCC | -40°C to 125°C | UNIT | |
---|---|---|---|---|---|---|
MIN | MAX | |||||
fclock | Clock frequency | 1.2V ± 0.1V | 59 | MHz | ||
1.5V ± 0.15V | 64 | |||||
1.8V ± 0.15V | 64 | |||||
2.5V ± 0.2V | 100 | |||||
3.3V ± 0.3V | 104 | |||||
tW | Pulse duration | SH/LD low | 1.2V ± 0.1V | 6.9 | ns | |
tW | Pulse duration | CLK high or low | 1.2V ± 0.1V | 7 | ns | |
tSU | Setup time | SH/LD high before CLK↑ | 1.2V ± 0.1V | 16.5 | ns | |
tSU | Setup time | SER before CLK↑ | 1.2V ± 0.1V | 10.1 | ns | |
tSU | Setup time | CLK INH low before CLK↑ | 1.2V ± 0.1V | 1 | ns | |
tSU | Setup time | CLK INH high before CLK↑ | 1.2V ± 0.1V | 1 | ns | |
tSU | Setup time | Data before SH/LD↓ | 1.2V ± 0.1V | 10 | ns | |
tSU | Setup time | Data before CLK↑ | 1.2V ± 0.1V | 10 | ns | |
tH | Hold time | SER data after CLK↑ | 1.2V ± 0.1V | 0.4 | ns | |
tH | Hold time | PAR data after SH/LD↓ | 1.2V ± 0.1V | 1.8 | ns | |
tH | Hold time | SH/LD high after CLK↑ | 1.2V ± 0.1V | 0 | ns | |
tH | Hold time | CLK INH high after CLK↑ | 1.2V ± 0.1V | 0.4 | ns | |
tH | Hold time | Data after CLK↑ | 1.2V ± 0.1V | 1 | ns | |
tW | Pulse duration | SH/LD low | 1.5V ± 0.15V | 6.9 | ns | |
tW | Pulse duration | CLK high or low | 1.5V ± 0.15V | 7 | ns | |
tSU | Setup time | SH/LD high before CLK↑ | 1.5V ± 0.15V | 10 | ns | |
tSU | Setup time | SER before CLK↑ | 1.5V ± 0.15V | 10.1 | ns | |
tSU | Setup time | CLK INH low before CLK↑ | 1.5V ± 0.15V | 1 | ns | |
tSU | Setup time | CLK INH high before CLK↑ | 1.5V ± 0.15V | 1 | ns | |
tSU | Setup time | Data before SH/LD↓ | 1.5V ± 0.15V | 10 | ns | |
tSU | Setup time | Data before CLK↑ | 1.5V ± 0.15V | 10 | ns | |
tH | Hold time | SER data after CLK↑ | 1.5V ± 0.15V | 1.2 | ns | |
tH | Hold time | PAR data after SH/LD↓ | 1.5V ± 0.15V | 1.9 | ns | |
tH | Hold time | SH/LD high after CLK↑ | 1.5V ± 0.15V | 1 | ns | |
tH | Hold time | CLK INH high after CLK↑ | 1.5V ± 0.15V | 0.6 | ns | |
tH | Hold time | Data after CLK↑ | 1.5V ± 0.15V | 0.5 | ns | |
tW | Pulse duration | SH/LD low | 1.8V ± 0.15V | 6.9 | ns | |
tW | Pulse duration | CLK high or low | 1.8V ± 0.15V | 7 | ns | |
tSU | Setup time | SH/LD high before CLK↑ | 1.8V ± 0.15V | 8 | ns | |
tSU | Setup time | SER before CLK↑ | 1.8V ± 0.15V | 10.1 | ns | |
tSU | Setup time | CLK INH low before CLK↑ | 1.8V ± 0.15V | 1 | ns | |
tSU | Setup time | CLK INH high before CLK↑ | 1.8V ± 0.15V | 1 | ns | |
tSU | Setup time | Data before SH/LD↓ | 1.8V ± 0.15V | 10 | ns | |
tSU | Setup time | Data before CLK↑ | 1.8V ± 0.15V | 8 | ns | |
tH | Hold time | SER data after CLK↑ | 1.8V ± 0.15V | 0.2 | ns | |
tH | Hold time | PAR data after SH/LD↓ | 1.8V ± 0.15V | 0.8 | ns | |
tH | Hold time | SH/LD high after CLK↑ | 1.8V ± 0.15V | 0 | ns | |
tH | Hold time | CLK INH high after CLK↑ | 1.8V ± 0.15V | 0.3 | ns | |
tH | Hold time | Data after CLK↑ | 1.8V ± 0.15V | 1 | ns | |
tW | Pulse duration | SH/LD low | 2.5V ± 0.2V | 5.4 | ns | |
tW | Pulse duration | CLK high or low | 2.5V ± 0.2V | 4.5 | ns | |
tSU | Setup time | SH/LD high before CLK↑ | 2.5V ± 0.2V | 4.5 | ns | |
tSU | Setup time | SER before CLK↑ | 2.5V ± 0.2V | 5.9 | ns | |
tSU | Setup time | CLK INH low before CLK↑ | 2.5V ± 0.2V | 1 | ns | |
tSU | Setup time | CLK INH high before CLK↑ | 2.5V ± 0.2V | 1 | ns | |
tSU | Setup time | Data before SH/LD↓ | 2.5V ± 0.2V | 6.9 | ns | |
tSU | Setup time | Data before CLK↑ | 2.5V ± 0.2V | 4.5 | ns | |
tH | Hold time | SER data after CLK↑ | 2.5V ± 0.2V | 0.5 | ns | |
tH | Hold time | PAR data after SH/LD↓ | 2.5V ± 0.2V | 0 | ns | |
tH | Hold time | SH/LD high after CLK↑ | 2.5V ± 0.2V | 0.1 | ns | |
tH | Hold time | CLK INH high after CLK↑ | 2.5V ± 0.2V | 0.3 | ns | |
tH | Hold time | Data after CLK↑ | 2.5V ± 0.2V | 1.5 | ns | |
tW | Pulse duration | SH/LD low | 3.3V ± 0.3V | 4.3 | ns | |
tW | Pulse duration | CLK high or low | 3.3V ± 0.3V | 4.3 | ns | |
tSU | Setup time | SH/LD high before CLK↑ | 3.3V ± 0.3V | 3.5 | ns | |
tSU | Setup time | SER before CLK↑ | 3.3V ± 0.3V | 4 | ns | |
tSU | Setup time | CLK INH low before CLK↑ | 3.3V ± 0.3V | 1 | ns | |
tSU | Setup time | CLK INH high before CLK↑ | 3.3V ± 0.3V | 1 | ns | |
tSU | Setup time | Data before SH/LD↓ | 3.3V ± 0.3V | 5.3 | ns | |
tSU | Setup time | Data before CLK↑ | 3.3V ± 0.3V | 2.9 | ns | |
tH | Hold time | SER data after CLK↑ | 3.3V ± 0.3V | 0.5 | ns | |
tH | Hold time | PAR data after SH/LD↓ | 3.3V ± 0.3V | 0 | ns | |
tH | Hold time | SH/LD high after CLK↑ | 3.3V ± 0.3V | 0.2 | ns | |
tH | Hold time | CLK INH high after CLK↑ | 3.3V ± 0.3V | 0.5 | ns | |
tH | Hold time | Data after CLK↑ | 3.3V ± 0.3V | 1.5 | ns |