SCLSA15 May 2024 SN74LVC166A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | CONDITION | VCC | -40°C to 125°C | UNIT | |
---|---|---|---|---|---|---|
MIN | MAX | |||||
Fclock | Clock frequency | 1.2 V ± 0.1 V | 59 | MHz | ||
1.5 V ± 0.15 V | 64 | MHz | ||||
1.8 V ± 0.15 V | 64 | MHz | ||||
2.5 V ± 0.2 V | 100 | MHz | ||||
3.3 V ± 0.3 V | 104 | MHz | ||||
tW | Pulse duration | CLR low | 1.2 V ± 0.1 V | 6.9 | ns | |
tW | Pulse duration | SH/LD low | 1.2 V ± 0.1 V | 6.9 | ns | |
tW | Pulse duration | CLK | 1.2 V ± 0.1 V | 7 | ns | |
tSU | Setup time | SH/LD high before CLK↑ | 1.2 V ± 0.1 V | 16.5 | ns | |
tSU | Setup time | SER before CLK↑ | 1.2 V ± 0.1 V | 10.1 | ns | |
tSU | Setup time | CLK INH before CLK↑ | 1.2 V ± 0.1 V | 1 | ns | |
tSU | Setup time | Data before CLK↑ | 1.2 V ± 0.1 V | 10 | ns | |
tSU | Setup time | CLR inactive before CLK↑ | 1.2 V ± 0.1 V | 10.1 | ns | |
tH | Hold time | SER data after CLK↑ | 1.2 V ± 0.1 V | 0.4 | ns | |
tH | Hold time | Parallel data after SH/LD↓ | 1.2 V ± 0.1 V | 1.8 | ns | |
tH | Hold time | SH/LD high after CLK↑ | 1.2 V ± 0.1 V | 0 | ns | |
tH | Hold time | CLK INH high after CLK↑ | 1.2 V ± 0.1 V | 0.4 | ns | |
tH | Hold time | Data after CLK↑ | 1.2 V ± 0.1 V | 1 | ns | |
tW | Pulse duration | CLR low | 1.5 V ± 0.15 V | 6.9 | ns | |
tW | Pulse duration | SH/LD low | 1.5 V ± 0.15 V | 6.9 | ns | |
tW | Pulse duration | CLK | 1.5 V ± 0.15 V | 7 | ns | |
tSU | Setup time | SH/LD high before CLK↑ | 1.5 V ± 0.15 V | 10 | ns | |
tSU | Setup time | SER before CLK↑ | 1.5 V ± 0.15 V | 10.1 | ns | |
tSU | Setup time | CLK INH before CLK↑ | 1.5 V ± 0.15 V | 1 | ns | |
tSU | Setup time | Data before CLK↑ | 1.5 V ± 0.15 V | 10 | ns | |
tSU | Setup time | CLR inactive before CLK↑ | 1.5 V ± 0.15 V | 10.1 | ns | |
tH | Hold time | SER data after CLK↑ | 1.5 V ± 0.15 V | 1.2 | ns | |
tH | Hold time | Parallel data after SH/LD↓ | 1.5 V ± 0.15 V | 1.9 | ns | |
tH | Hold time | SH/LD high after CLK↑ | 1.5 V ± 0.15 V | 1 | ns | |
tH | Hold time | CLK INH high after CLK↑ | 1.5 V ± 0.15 V | 0.6 | ns | |
tH | Hold time | Data after CLK↑ | 1.5 V ± 0.15 V | 1.8 | ns | |
tW | Pulse duration | CLR low | 1.8 V ± 0.15 V | 6.9 | ns | |
tW | Pulse duration | SH/LD low | 1.8 V ± 0.15 V | 6.9 | ns | |
tW | Pulse duration | CLK | 1.8 V ± 0.15 V | 7 | ns | |
tSU | Setup time | SH/LD high before CLK↑ | 1.8 V ± 0.15 V | 8 | ns | |
tSU | Setup time | SER before CLK↑ | 1.8 V ± 0.15 V | 10.1 | ns | |
tSU | Setup time | CLK INH before CLK↑ | 1.8 V ± 0.15 V | 1 | ns | |
tSU | Setup time | Data before CLK↑ | 1.8 V ± 0.15 V | 8 | ns | |
tSU | Setup time | CLR inactive before CLK↑ | 1.8 V ± 0.15 V | 10.1 | ns | |
tH | Hold time | SER data after CLK↑ | 1.8 V ± 0.15 V | 0.2 | ns | |
tH | Hold time | Parallel data after SH/LD↓ | 1.8 V ± 0.15 V | 0.8 | ns | |
tH | Hold time | SH/LD high after CLK↑ | 1.8 V ± 0.15 V | 0 | ns | |
tH | Hold time | CLK INH high after CLK↑ | 1.8 V ± 0.15 V | 0.3 | ns | |
tH | Hold time | Data after CLK↑ | 1.8 V ± 0.15 V | 1 | ns | |
tW | Pulse duration | CLR low | 2.5 V ± 0.2 V | 5.4 | ns | |
tW | Pulse duration | SH/LD low | 2.5 V ± 0.2 V | 5.4 | ns | |
tW | Pulse duration | CLK | 2.5 V ± 0.2 V | 4.5 | ns | |
tSU | Setup time | SH/LD high before CLK↑ | 2.5 V ± 0.2 V | 4.5 | ns | |
tSU | Setup time | SER before CLK↑ | 2.5 V ± 0.2 V | 5.9 | ns | |
tSU | Setup time | CLK INH before CLK↑ | 2.5 V ± 0.2 V | 1 | ns | |
tSU | Setup time | Data before CLK↑ | 2.5 V ± 0.2 V | 4.5 | ns | |
tSU | Setup time | CLR inactive before CLK↑ | 2.5 V ± 0.2 V | 5.9 | ns | |
tH | Hold time | SER data after CLK↑ | 2.5 V ± 0.2 V | 0.5 | ns | |
tH | Hold time | Parallel data after SH/LD↓ | 2.5 V ± 0.2 V | 0 | ns | |
tH | Hold time | SH/LD high after CLK↑ | 2.5 V ± 0.2 V | 0.1 | ns | |
tH | Hold time | CLK INH high after CLK↑ | 2.5 V ± 0.2 V | 0.3 | ns | |
tH | Hold time | Data after CLK↑ | 2.5 V ± 0.2 V | 1.5 | ns | |
tW | Pulse duration | CLR low | 3.3 V ± 0.3 V | 4.3 | ns | |
tW | Pulse duration | SH/LD low | 3.3 V ± 0.3 V | 4.3 | ns | |
tW | Pulse duration | CLK | 3.3 V ± 0.3 V | 4.3 | ns | |
tSU | Setup time | SH/LD high before CLK↑ | 3.3 V ± 0.3 V | 3.5 | ns | |
tSU | Setup time | SER before CLK↑ | 3.3 V ± 0.3 V | 4 | ns | |
tSU | Setup time | CLK INH before CLK↑ | 3.3 V ± 0.3 V | 1 | ns | |
tSU | Setup time | Data before CLK↑ | 3.3 V ± 0.3 V | 2.9 | ns | |
tSU | Setup time | CLR inactive before CLK↑ | 3.3 V ± 0.3 V | 4 | ns | |
tH | Hold time | SER data after CLK↑ | 3.3 V ± 0.3 V | 0.5 | ns | |
tH | Hold time | Parallel data after SH/LD↓ | 3.3 V ± 0.3 V | 0 | ns | |
tH | Hold time | SH/LD high after CLK↑ | 3.3 V ± 0.3 V | 0.2 | ns | |
tH | Hold time | CLK INH high after CLK↑ | 3.3 V ± 0.3 V | 0.5 | ns | |
tH | Hold time | Data after CLK↑ | 3.3 V ± 0.3 V | 1.5 | ns |