SCES826B March 2011 – October 2019 SN74LVC1G07-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74LVC1G07-Q1 is a single channel open-drain buffer/driver qualified for automotive applications. This is designed for 1.65-V to 5.5-V VCC operation.
The output of the SN74LVC1G07-Q1 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.
This device is fully specified for partial-power-down applications using Ioff.The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE (PINS) | BODY SIZE (NOM) |
---|---|---|
SN74LVC1G07-Q1 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SC70 (5) | 2.00 mm × 1.25 mm | |
SON (6) | 1.45 mm × 1.00 mm |