SCES826B March 2011 – October 2019 SN74LVC1G07-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The power supply can be any voltage between the min and max supply voltage rating located in the Recommended Operating Conditions table.
Each VCC pin should have a good bypass capacitor to prevent power disturbance. A 0.1-μF capacitor is recommended for devices with a single supply. If there are multiple VCC pins then a 0.01-μF or 0.022-μF capacitor is recommended for each power pin. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. 0.1-μF and 1-μF capacitors are commonly used in parallel. The bypass capacitor should be installed as close to the power pin as possible for best results.