This single buffer/driver is designed for 1.65-V to
5.5-V VCC operation.
The output of the SN74LVC1G07 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.
The SN74LVC1G07 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 mm × 0.8 mm.
DEVICE NAME | PACKAGE(1) | BODY SIZE |
---|---|---|
SN74LVC1G07DBV | SOT-23 (5) | 2.9mm × 1.6mm |
SN74LVC1G07DCK | SC70 (5) | 2.0mm × 1.25mm |
SN74LVC1G07DPW | X2SON (5) | 0.8mm × 0.8mm |
SN74LVC1G07DRY | SON (6) | 1.45mm × 1.0mm |
SN74LVC1G07DSF | SON (6) | 1.0mm × 1.0mm |
SN74LVC1G07DRL | SOT (5) | 1.6mm x 1.2mm |
SN74LVC1G07YZP | DSBGA (6) | 1.38mm x 0.88mm |
SN74LVC1G07YZV | DSBGA (4) | 0.88mm x 0.88mm |