SCES296AE February 2000 – September 2020 SN74LVC1G07
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | –40°C TO 125°C RECOMMENDED | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V | VCC = 2.5 V ± 0.2 V | VCC = 3.3 V ± 0.3 V | VCC = 5 V ± 0.5 V | ||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 2.4 | 8.6 | 1 | 6 | 1.5 | 4.7 | 1 | 4 | ns |