SCES487I September 2003 – November 2024 SN74LVC1G11
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LVC1G11 device has a wide operating VCC range of 1.65 V to 5.5 V, which allows use in a broad range of systems. The 5.5-V I/Os allow down translation and also allow voltages at the inputs when VCC = 0 V.