SCES487I September 2003 – November 2024 SN74LVC1G11
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LVC1G11 device uses CMOS technology and has balanced output drive. Avoid bus contentions that can drive currents that can exceed maximum limits.
The SN74LVC1G11 allows for performing the logical AND function with digital signals. Maintain input signals as close as possible to either 0 V or VCC for optimal operation.