SCES487I September 2003 – November 2024 SN74LVC1G11
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LVC1G11 performs the Boolean
function
in positive logic.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE(1) | BODY SIZE(2) |
---|---|---|
SN74LVC1G11 | DBV (SOT-23, 6) | 2.90 mm × 1.60 mm |
DCK (SC70, 6) | 2.00 mm × 1.25 mm | |
DRY (SON, 6) | 1.45 mm × 1.00 mm | |
DSF (SON, 6) | 1.00 mm × 1.00 mm | |
YZP (DSBGA, 6) | 1.41 mm × 0.91 mm |