SCES487I September   2003  – November 2024 SN74LVC1G11

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, CL = 15 pF
    7. 5.7  Switching Characteristics, CL = 30 pF or 50 pF
    8. 5.8  Switching Characteristics, CL = 30 pF or 50 pF
    9. 5.9  Operating Characteristics
    10. 5.10 Typical Characteristics
  7. Parameter Measurement Information
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
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support (Analog)
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DBV|6
  • DSF|6
  • YZP|6
  • DCK|6
  • DRY|6
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1).
MINMAXUNIT
VCCSupply voltageOperating1.655.5V
Data retention only1.5
VIHHigh-level input voltageVCC = 1.65 V to 1.95 V0.65 × VCCV
VCC = 2.3 V to 2.7 V1.7
VCC = 3 V to 3.6 V2
VCC = 4.5 V to 5.5 V0.7 × VCC
VILLow-level input voltageVCC = 1.65 V to 1.95 V0.35 × VCCV
VCC = 2.3 V to 2.7 V0.7
VCC = 3 V to 3.6 V0.8
VCC = 4.5 V to 5.5 V0.3 × VCC
VIInput voltage05.5V
VOOutput voltage0VCCV
IOHHigh-level output currentVCC = 1.65 V–4mA
VCC = 2.3 V–8
VCC = 3 V–16
–24
VCC = 4.5 V–32
IOLLow-level output currentVCC = 1.65 V4mA
VCC = 2.3 V8
VCC = 3 V16
24
VCC = 4.5 V32
Δt/ΔvInput transition rise or fall rateVCC = 1.8 V ± 0.15 V, 2.5 V ± 0.2 V20ns/V
VCC = 3.3 V ± 0.3 V10
VCC = 5 V ± 0.5 V10
TAOperating free-air temperatureBGA package–4085°C
All other packages–40125
All unused inputs of the device must be held at VCC or GND to ensure proper device operation. See Implications of Slow or Floating CMOS Inputs, SCBA004.