SCES487I September 2003 – November 2024 SN74LVC1G11
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tpd | A, B, or C | Y | VCC = 1.8 V ± 0.15 V | 2.9 | 17.2 | ns | |
VCC = 2.5 V ± 0.2 V | 1.4 | 6.2 | |||||
VCC = 3.3 V ± 0.3 V | 1.3 | 4.9 | |||||
VCC = 5 V ± 0.5 V | 1 | 3.5 |