SCES586E July 2004 – March 2024 SN74LVC1G123
PRODUCTION DATA
The SN74LVC1G123 device is a single retriggerable monostable multivibrator designed for 1.65V to 5.5V VCC operation.
This monostable multivibrator features output pulse-duration control by three methods. In the first method, the A input is low, and the B input goes high. In the second method, the B input is high, and the A input goes low. In the third method, the A input is low, the B input is high, and the clear ( CLR) input goes high.
The output pulse duration is programmed by selecting external resistance and capacitance values. The external timing capacitor must be connected between Cext and Rext/Cext (positive) and an external resistor connected between Rext/Cext and VCC. To obtain variable pulse durations, connect an external variable resistance between Rext/Cext and VCC. The output pulse duration also can be reduced by taking CLR low.
Pulse triggering occurs at a particular voltage level and is not directly related to the transition time of the input pulse. The A and B inputs have Schmitt triggers with sufficient hysteresis to handle slow input transition rates with jitter-free triggering at the outputs.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
SN74LVC1G123 | SSOP (8) | 2.95mm × 2.80mm |
VSSOP (8) | 2.30mm × 2.00mm | |
DSBGA (8) | 1.91mm × 0.91mm |