SCES586E July 2004 – March 2024 SN74LVC1G123
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | –40°C TO 125°C | UNIT | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V | VCC = 2.5 V ± 0.2 V | VCC = 3.3 V ± 0.3 V | VCC = 5 V ± 0.5 V | ||||||||||
MIN | TYP | MIN | TYP | MIN | TYP | MIN | TYP | ||||||
twIN | Pulse duration | CLR | 8 | 4 | 3 | 2.5 | ns | ||||||
A or B trigger | 8 | 4 | 3 | 2.5 | |||||||||
trr | Pulse retrigger time | Rext = 1 kΩ | Cext = 100 pF | 5.5 | 4.5 | ns | |||||||
Cext = 100 µF | 1.4 | 1.1 | µs | ||||||||||
Rext = 5 kΩ | Cext = 100 pF | 75 | 45 | ns | |||||||||
Cext = 100 µF | 1.8 | 1.4 | µs |