SCES586E July 2004 – March 2024 SN74LVC1G123
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | –40°C TO 85°C | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V | VCC = 2.5 V ± 0.2 V | VCC = 3.3 V ± 0.3 V | VCC = 5 V ± 0.5 V | ||||||||||
MIN | TYP(1) | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Q | 6 | 18.6 | 57 | 3 | 18.5 | 2 | 12.5 | 1.5 | 8.2 | ns | |
CLR | 4 | 11.6 | 36.5 | 2 | 12.5 | 1.5 | 8.6 | 1.5 | 6 | ||||
CLR trigger | 5 | 17.3 | 59 | 2.5 | 17 | 2 | 11.5 | 1.5 | 7.5 | ||||
twOUT(2) | Q | Cext = 28 pF, Rext = 2 kΩ | 225 | 600 | 190 | 220 | 170 | 200 | 150 | 180 | ns | ||
Cext = 0.01 μF, Rext = 10 kΩ | 100 | 110 | 100 | 110 | 100 | 110 | 100 | 110 | µs | ||||
Cext = 0.1 μF, Rext = 10 kΩ | 1 | 1.1 | 1 | 1.1 | 1 | 1.1 | 1 | 1.1 | ms |