SGES002E April 2003 – August 2020 SN74LVC1G125-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This bus buffer gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G125-Q1 device is a single line driver with a 3-state output. The output is disabled when the output-enable ( OE) input is high.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.
The SN74LVC1G125-Q1 device is available in a variety of packages including the small DRY package with a body size of 1.45 mm × 1.00 mm.
DEVICE NAME | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CLVC1G125QDBVRQ1 | SOT-23 (5) | 2.90 mm × 1.60 mm |
1P1G125QDCKRQ1 | SC70 (5) | 2.00 mm × 1.25 mm |
1P1G125QDRYRQ1 | SON (6) | 1.45 mm × 1.00 mm |